Menu Search

Metric Threaded O-Ring Plug 24.0 mm | 0.945 in Threaded

Orange Nylon Threaded O-Ring Plug is equipped with an O-ring to protect M16 x 1.5 Metric Threads from leakage with a water tight seal.
Item code:

900541

4650 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 $5.1877
50 - 249 $2.5939
250 - 499 $1.0376
500 - 4999 $0.4612
5000 - 9999 $0.452
10000 + $0.4428
Standard pack: 500

Order any quantity

Total price:

$5.19

1 x $5.1877

Specifications

Imperial
Metric
SKU attributes
Full Material Nylon 6/6
Color Orange
Fitting Style Threaded
Threaded Length 0.472 in
Overall Diameter 0.945 in
Overall Height 0.803 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us