Menu Search

Metric N/A 40.0 mm | 1.575 in Threaded

Orange Nylon Threaded O-Ring Plug is equipped with an O-ring to protect M32 x 1.5 Metric Threads from leakage with a water tight seal.
Item code:

900548

1487 In stock For more information Delivery & returns
SKU price information
Quantity Unit price
1 - 49$6.9002
50 - 99$3.4502
100 - 249$1.3802
250 - 2499$0.6134
2500 - 4999$0.6012
5000+$0.5891
Standard pack: 250

Order any quantity

Total price:

$6.90

1 x $6.9002

Add sample +

Specifications

Imperial
Metric
SKU attributes
Full Material Nylon 6/6
Color Orange
Fitting Style Threaded
Threaded Length 0.472 in
Overall Diameter 1.575 in
Overall Height 0.811 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us