Menu Search

Metric Threaded O-Ring Plug 33.0 mm | 1.299 in Threaded

Orange Nylon Threaded O-Ring Plug is equipped with an O-ring to protect M27 x 2.0 Metric Threads from leakage with a water tight seal.
Item code:

900551

2974 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 $8.1867
50 - 99 $4.0934
100 - 249 $1.6374
250 - 2499 $0.7277
2500 - 4999 $0.7133
5000 + $0.6988
Standard pack: 250

Order any quantity

Total price:

$8.19

1 x $8.1867

Specifications

Imperial
Metric
SKU attributes
Full Material Nylon 6/6
Color Orange
Fitting Style Threaded
Threaded Length 0.591 in
Overall Diameter 1.299 in
Overall Height 0.969 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us