Menu Search

Metric Threaded O-Ring Plug 50.0 mm | 1.969 in Threaded

Orange Nylon Threaded O-Ring Plug is equipped with an O-ring to protect M42 x 2.0 Metric Threads from leakage with a water tight seal.
Item code:

900555

2200 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $11.5628
10 - 49 $5.7815
50 - 99 $2.3127
100 - 999 $1.028
1000 - 1999 $1.0074
2000 + $0.9867
Standard pack: 100

Order any quantity

Total price:

$11.56

1 x $11.5628

Specifications

Imperial
Metric
SKU attributes
Full Material Nylon 6/6
Color Orange
Fitting Style Threaded
Threaded Length 0.591 in
Overall Diameter 1.969 in
Overall Height 0.969 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us