Quantity | Unit price |
---|---|
1 - 99 | $7.8097 |
100 - 199 | $3.905 |
200 - 999 | $1.5653 |
1000 - 9999 | $0.6953 |
10000 - 19999 | $0.662 |
20000 - 29999 | $0.6271 |
30000 + | $0.5922 |
Head Width | 28.7 mm |
---|---|
Head Width | 1.130 in |
Overall Diameter | 38.9 mm |
Overall Diameter | 1.530 in |
Threaded Length | 16 mm |
Threaded Length | 0.630 in |
Color | Natural |
Compatible Thread Sizes (All) | 1.000 in |
Fitting Style | Threaded |
Full Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue