Quantity | Unit price |
---|---|
1 - 269 | $7.4176 |
270 - 539 | $3.7089 |
540 - 2699 | $1.4866 |
2700 - 26999 | $0.6602 |
27000 - 53999 | $0.6282 |
54000 - 80999 | $0.595 |
81000 + | $0.5617 |
Head Height | 4.8 mm |
---|---|
Head Height | 0.188 in |
Head Width | 17.5 mm |
Head Width | 0.688 in |
Overall Diameter | 23.8 mm |
Overall Diameter | 0.938 in |
Threaded Length | 11.2 mm |
Threaded Length | 0.440 in |
Color | Red |
Compatible Thread Sizes (All) | 3/4-16 |
Compatible Thread Standard | NSF |
Compatible Thread Standard (All) | NSF |
Fitting Style | Threaded |
Full Material | Polypropylene |
Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue