Quantity | Unit price |
---|---|
1 - 499 | $1.9377 |
500 - 999 | $0.9675 |
1000 - 4999 | $0.3875 |
5000 - 49999 | $0.1711 |
50000 - 99999 | $0.1636 |
100000 + | $0.1546 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Diameter | 18.7 mm |
---|---|
Overall Diameter | 0.736 in |
Overall Height | 11.3 mm |
Overall Height | 0.445 in |
Color | Red |
Compatible Thread Sizes (All) | 3/8-19 |
Compatible Thread Standard | BSP |
Compatible Thread Standard | GAS |
Compatible Thread Standard (All) | BSP, GAS |
Fitting Style | Threaded |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Threaded Height | 7.4 mm |
Threaded Height | 0.291 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue