Quantity | Unit price |
---|---|
1 - 99 | $5.9644 |
100 - 199 | $2.9821 |
200 - 999 | $1.1929 |
1000 - 9999 | $0.5298 |
10000 - 19999 | $0.5027 |
20000 + | $0.4768 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Diameter | 44.4 mm |
---|---|
Overall Diameter | 1.748 in |
Overall Height | 19.8 mm |
Overall Height | 0.780 in |
Color | Red |
Compatible Thread Sizes (All) | 1-1/4-11 |
Compatible Thread Standard | BSP |
Compatible Thread Standard | GAS |
Compatible Thread Standard (All) | BSP, GAS |
Fitting Style | Threaded |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Threaded Height | 13 mm |
Threaded Height | 0.512 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue