Quantity | Unit price |
---|---|
1 - 149 | $4.6626 |
150 - 299 | $2.3313 |
300 - 1499 | $0.9326 |
1500 - 14999 | $0.4133 |
15000 - 29999 | $0.3937 |
30000 + | $0.3725 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Diameter | 36 mm |
---|---|
Overall Diameter | 1.417 in |
Overall Height | 19 mm |
Overall Height | 0.748 in |
Color | Red |
Compatible Thread Sizes (All) | 1-11 |
Compatible Thread Standard | BSP |
Compatible Thread Standard | GAS |
Compatible Thread Standard (All) | BSP, GAS |
Fitting Style | Threaded |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Threaded Height | 14.5 mm |
Threaded Height | 0.571 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue