Quantity | Unit price |
---|---|
1 - 149 | $7.8546 |
150 - 299 | $3.9199 |
300 - 1499 | $1.5681 |
1500 - 14999 | $0.6983 |
15000 - 29999 | $0.6629 |
30000 + | $0.6274 |
Threaded Height | 10.9 mm |
---|---|
Threaded Height | 0.430 in |
Color | Black |
Compatible Thread Sizes (All) | 1-33/64-14 |
Compatible Thread Standard | UNJ |
Compatible Thread Standard | UNJS |
Compatible Thread Standard (All) | UNJ, UNJS |
Fitting Style | Threaded |
Full Material | High-Density Polyethylene |
Material | HDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue