Menu Search

UNJ/UNJS [delete] Compatible Thread Sizes 1-25/32-14 Threaded Height 12.7 mm | 0.500 in

Black HDPE Threaded Protection Cap protects 1-25/32-14 threaded fittings against dirt, dents and moisture. The easy to grip head design allows for efficient application and removal.
Item code:

DC24A

11000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 $6.5061
100 - 199 $3.2588
200 - 999 $1.2966
1000 - 9999 $0.5783
10000 - 19999 $0.5496
20000 - 29999 $0.5209
30000 - 39999 $0.4911
40000 + $0.462
Standard pack: 1000

Order any quantity

Total price:

$6.51

1 x $6.5061

Add sample +

Specifications

Imperial
Metric
SKU attributes
Threaded Height .500 in
Color Black
Compatible Thread Sizes (All) 1-25/32-14
Compatible Thread Standard (All) UNJ/UNJS
Fitting Style Threaded
Full Material High-Density Polyethylene
Material HDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us