Quantity | Unit price |
---|---|
1 - 39 | $12.9732 |
40 - 79 | $6.4792 |
80 - 399 | $2.5887 |
400 - 3999 | $1.1535 |
4000 - 7999 | $1.0945 |
8000 - 11999 | $1.0386 |
12000 + | $0.9795 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Threaded |
Thread Engagement | Fully Threaded |
Compatible Thread Standard (All) | BSP, GAS |
Compatible Thread Sizes (All) | 2-11 |
Overall Diameter | 73.7 mm |
Overall Diameter | 2.902 in |
Overall Height | 17.5 mm |
Overall Height | 0.689 in |
Thread Length | 10.7 mm |
Thread Length | 0.421 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue