Quantity | Unit price |
---|---|
1 - 249 | $2.9519 |
250 - 499 | $1.4821 |
500 - 2499 | $0.5934 |
2500 - 24999 | $0.265 |
25000 - 49999 | $0.2498 |
50000 - 74999 | $0.2377 |
75000 + | $0.2242 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Threaded |
Thread Engagement | Fully Threaded |
Compatible Thread Standard (All) | BSP, GAS |
Compatible Thread Sizes (All) | 5/8-14 |
Overall Diameter | 31.3 mm |
Overall Diameter | 1.232 in |
Overall Height | 18.4 mm |
Overall Height | 0.724 in |
Thread Length | 13.9 mm |
Thread Length | 0.547 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue