Quantity | Unit price |
---|---|
1 - 149 | $4.1479 |
150 - 299 | $2.0741 |
300 - 1499 | $0.8312 |
1500 - 14999 | $0.3694 |
15000 - 29999 | $0.3512 |
30000 - 44999 | $0.3314 |
45000 + | $0.3135 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Threaded |
Thread Engagement | Fully Threaded |
Compatible Thread Standard (All) | BSP, GAS |
Compatible Thread Sizes (All) | 7/8-14 |
Overall Diameter | 38 mm |
Overall Diameter | 1.496 in |
Overall Height | 18.4 mm |
Overall Height | 0.724 in |
Thread Length | 13.5 mm |
Thread Length | 0.531 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue