Quantity | Unit price |
---|---|
1 - 199 | $3.2122 |
200 - 399 | $1.6138 |
400 - 1999 | $0.6439 |
2000 - 19999 | $0.2866 |
20000 - 39999 | $0.2716 |
40000 - 59999 | $0.2564 |
60000 + | $0.2429 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Diameter | 40 mm |
---|---|
Overall Diameter | 1.574 in |
Color | Red |
Compatible Thread Sizes (All) | 1-1/16 in,1-1/8 in,M26,M28 |
Compatible Thread Standard | UNF |
Compatible Thread Standard | Metric |
Compatible Thread Standard (All) | UNF, Metric |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Thread Engagement | Quick Fit Threaded |
Overall Height | 66.5 mm |
Overall Height | 2.618 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.