Quantity | Unit price |
---|---|
1 - 299 | $3.2547 |
300 - 599 | $1.635 |
600 - 2999 | $0.6525 |
3000 - 29999 | $0.2891 |
30000 - 59999 | $0.2757 |
60000 - 89999 | $0.2604 |
90000 + | $0.2468 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Low-Density Polyethylene |
---|---|
Color | Red |
Fitting Style | Threaded |
Thread Engagement | Fully Threaded |
Compatible Thread Sizes (All) | M16 x 1.5 |
Thread Length | 12.5 mm |
Thread Length | 0.492 in |
Overall Diameter | 22.0 mm |
Overall Diameter | 0.866 in |
Overall Height | 17.2 mm |
Overall Height | 0.677 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue