Quantity | Unit price |
---|---|
1 - 199 | $4.1327 |
200 - 399 | $2.0587 |
400 - 2499 | $0.828 |
2500 - 24999 | $0.3679 |
25000 - 49999 | $0.3497 |
50000 - 74999 | $0.3301 |
75000 + | $0.3135 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Low-Density Polyethylene |
---|---|
Color | Red |
Fitting Style | Threaded |
Thread Engagement | Fully Threaded |
Compatible Thread Sizes (All) | M25 x 1.5 |
Thread Length | 14.0 mm |
Thread Length | 0.551 in |
Overall Diameter | 31.3 mm |
Overall Diameter | 1.232 in |
Overall Height | 18.4 mm |
Overall Height | 0.724 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue