Quantity | Unit price |
---|---|
500 - 999 | $0.1637 |
1000 - 4999 | $0.1473 |
5000 - 9999 | $0.1326 |
10000 - 24999 | $0.1193 |
25000 + | $0.1074 |
Color | Natural |
---|---|
Full Material | Nylon 6/6 |
Fitting Style | Threaded |
Thread Engagement | Fully Threaded |
Compatible Thread Standard (All) | Metric |
Compatible Thread Sizes (All) | 1/8 |
Thread Length | 3.3 mm |
Thread Length | 0.130 in |
Overall Diameter | 1.8 mm |
Overall Diameter | 0.072 in |
Overall Height | 9.9 mm |
Overall Height | 0.390 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue