Quantity | Unit price |
---|---|
1 - 499 | $2.2989 |
500 - 999 | $1.1465 |
1000 - 4999 | $0.4583 |
5000 - 49999 | $0.2041 |
50000 - 99999 | $0.1949 |
100000 - 149999 | $0.1843 |
150000 + | $0.1737 |
Color | Red |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Thread Engagement | Quick Fit Threaded |
Compatible Thread Sizes (All) | 9/16-18 |
Overall Diameter | 21.4 mm |
Overall Diameter | 0.843 in |
Overall Height | 9 mm |
Overall Height | 0.354 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.