Quantity | Unit price |
---|---|
1 - 149 | $5.5722 |
150 - 299 | $2.786 |
300 - 1499 | $1.1144 |
1500 - 14999 | $0.4948 |
15000 - 29999 | $0.472 |
30000 - 44999 | $0.4462 |
45000 + | $0.4202 |
Color | Red |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Thread Engagement | Quick Fit Threaded |
Compatible Thread Sizes (All) | 1-5/16-12 |
Overall Diameter | 40.3 mm |
Overall Diameter | 1.587 in |
Overall Height | 9.4 mm |
Overall Height | 0.370 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue