Quantity | Unit price |
---|---|
1 - 99 | $9.6524 |
100 - 199 | $4.8261 |
200 - 999 | $1.9335 |
1000 - 9999 | $0.8573 |
10000 - 19999 | $0.8146 |
20000 - 29999 | $0.772 |
30000 + | $0.7293 |
Color | Red |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Thread Engagement | Quick Fit Threaded |
Compatible Thread Sizes (All) | M36 X 2.0 |
Overall Diameter | 45.6 mm |
Overall Diameter | 1.795 in |
Overall Height | 16.4 mm |
Overall Height | 0.646 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.