Quantity | Unit price |
---|---|
1 - 69 | $11.5249 |
70 - 139 | $5.7549 |
140 - 699 | $2.3141 |
700 - 6999 | $1.0247 |
7000 - 13999 | $0.9745 |
14000 - 20999 | $0.9226 |
21000 + | $0.8709 |
Color | Red |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Thread Engagement | Quick Fit Threaded |
Compatible Thread Sizes (All) | M42 x 2.0 |
Overall Diameter | 54.1 mm |
Overall Diameter | 2.13 in |
Overall Height | 21.6 mm |
Overall Height | 0.85 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.