Quantity | Unit price |
---|---|
1 - 199 | $1.6955 |
200 - 999 | $0.8493 |
1000 - 2499 | $0.3392 |
2500 - 24999 | $0.151 |
25000 - 49999 | $0.1435 |
50000 - 74999 | $0.136 |
75000 + | $0.1285 |
Color | Red |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Thread Engagement | Quick Fit Threaded |
Compatible Thread Sizes (All) | 1-14 UNF,M20 x 1.5,M24 x 1.5,1/2-14,5/8-14 BSP |
Overall Diameter | 25.1 mm |
Overall Diameter | 0.990 in |
Overall Height | 13.3 mm |
Overall Height | 0.524 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.