Quantity | Unit price |
---|---|
1 - 29 | $22.4497 |
30 - 59 | $11.2172 |
60 - 299 | $4.4961 |
300 - 2999 | $1.9982 |
3000 - 5999 | $1.8923 |
6000 - 8999 | $1.8014 |
9000 + | $1.6955 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Thread Standard (All) | UNF |
---|---|
Compatible Thread Sizes (All) | 2-1/2-12 |
Threaded Length | 15 mm |
Threaded Length | 0.591 in |
Overall Diameter | 73.6 mm |
Overall Diameter | 2.898 in |
Overall Height | 18.3 mm |
Overall Height | 0.720 in |
Material | LDPE |
Color | Red |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue