Quantity | Unit price |
---|---|
1 - 249 | $8.905 |
250 - 499 | $4.4525 |
500 - 2499 | $1.7899 |
2500 - 24999 | $0.7915 |
25000 - 49999 | $0.7515 |
50000 - 74999 | $0.7117 |
75000 + | $0.6716 |
Overall Diameter | 25.4 mm |
---|---|
Overall Diameter | 1.000 in |
Overall Height | 18 mm |
Overall Height | 0.710 in |
Threaded Length | 10.2 mm |
Threaded Length | 0.400 in |
Thread Length | 10.2 mm |
Thread Length | 0.400 in |
Color | Red |
Compatible Thread Sizes (All) | 27/32-18 |
Compatible Thread Standard | UNJ |
Compatible Thread Standard | UNJS |
Compatible Thread Standard (All) | UNJ, UNJS |
Fitting Style | Threaded |
Full Material | High-Density Polyethylene |
Material | HDPE |
Thread Engagement | Fully Threaded |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue