Quantity | Unit price |
---|---|
1 - 11 | $20.5309 |
12 - 23 | $17.598 |
24 - 47 | $14.665 |
48 - 143 | $11.7319 |
144 - 239 | $11.1415 |
240 - 335 | $10.5663 |
336 + | $9.9759 |
Compatible Outside Tube Diameter | 42.0 mm |
---|---|
Compatible Outside Tube Diameter | 1.654 in |
Thread Size | M16 |
Color | Black |
Material | PA;Brass |
Full Material | Glass Filled Polyamide;Brass |
Finish | Textured |
Head Shape | Round |
Fitting Style | Push-Fit |
Metal Prongs | No |
Threaded Center | Yes |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.