Quantity | Unit price |
---|---|
1 - 5 | $22.7661 |
6 - 11 | $19.5138 |
12 - 23 | $16.2615 |
24 - 71 | $13.0092 |
72 - 119 | $12.3526 |
120 - 167 | $11.7017 |
168 + | $11.0506 |
Compatible Outside Tube Diameter | 50.0 mm |
---|---|
Compatible Outside Tube Diameter | 1.969 in |
Thread Size | M12 |
Color | Black |
Material | PA;Brass |
Full Material | Glass Filled Polyamide;Brass |
Finish | Textured |
Head Shape | Round |
Fitting Style | Push-Fit |
Metal Prongs | No |
Threaded Center | Yes |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue