Quantity | Unit price |
---|---|
1 - 399 | $1.8317 |
400 - 799 | $1.3005 |
800 - 3999 | $0.9114 |
4000 - 7999 | $0.5209 |
8000 - 11999 | $0.4936 |
12000 - 23999 | $0.4422 |
24000 + | $0.4164 |
Compatible Tube Gauge | 18 |
---|---|
Compatible Outside Tube Diameter | 19.1 mm |
Compatible Outside Tube Diameter | 0.750 in |
Thread Size | 1/4-20 |
Color | Natural |
Material | HDPE |
Full Material | High-Density Polyethylene |
Finish | Polished |
Head Shape | Round |
Fitting Style | Push-Fit |
Metal Prongs | No |
Threaded Center | No |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue