Quantity | Unit price |
---|---|
1 - 5 | $21.3597 |
6 - 11 | $18.3019 |
12 - 23 | $15.259 |
24 - 71 | $12.2013 |
72 - 119 | $11.5957 |
120 + | $10.9902 |
Compatible Tube Gauge | 16 |
---|---|
Compatible Outside Tube Diameter | 50.8 mm |
Compatible Outside Tube Diameter | 2.000 in |
Thread Size | 5/8-11 |
Color | Black |
Material | PA;Brass |
Full Material | Glass Filled Polyamide;Brass |
Finish | Textured |
Head Shape | Round |
Fitting Style | Push-Fit |
Metal Prongs | No |
Threaded Center | Yes |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue