Quantity | Unit price |
---|---|
1 - 249 | $1.642 |
250 - 499 | $0.7457 |
500 - 999 | $0.5223 |
1000 - 4999 | $0.2989 |
5000 - 9999 | $0.2827 |
10000 + | $0.2694 |
Compatible Tube Gauge | 12-14 |
---|---|
Compatible Outside Tube Diameter | 22.2 mm |
Compatible Outside Tube Diameter | 0.875 in |
Thread Size | 1/4 - 20 |
Color | Black |
Material | HDPE;Steel |
Full Material | High Density Polyethylene;Steel |
Finish | Polished |
Head Shape | Round |
Fitting Style | Ribbed |
Metal Prongs | No |
Threaded Center | Yes |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue