Quantity | Unit price |
---|---|
1 - 249 | $5.6378 |
250 - 499 | $2.5657 |
500 - 999 | $1.7894 |
1000 - 4999 | $1.023 |
5000 - 9999 | $0.9724 |
10000 + | $0.92 |
Compatible Tube Gauge | 16-18 |
---|---|
Compatible Outside Tube Diameter | 15.9 mm |
Compatible Outside Tube Diameter | 0.625 in |
Thread Size | 1/4 - 20 |
Material | Steel |
Full Material | Steel |
Finish | Zinc-Plated |
Head Shape | Round |
Fitting Style | Ribbed |
Metal Prongs | Yes |
Threaded Center | Yes |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.