Quantity | Unit price |
---|
Compatible Tube Gauge | 16-18 |
---|---|
Compatible Outside Tube Diameter | 22.2 mm |
Compatible Outside Tube Diameter | 0.875 in |
Thread Size | 1/4 - 20 |
Material | Steel |
Full Material | Steel |
Finish | Zinc-Plated |
Head Shape | Round |
Fitting Style | Ribbed |
Metal Prongs | Yes |
Threaded Center | Yes |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue