Quantity | Unit price |
---|---|
1 - 249 | $7.1446 |
250 - 499 | $3.251 |
500 - 999 | $2.2871 |
1000 - 4999 | $1.3025 |
5000 - 9999 | $1.2383 |
10000 + | $1.1702 |
Compatible Tube Gauge | 16-18 |
---|---|
Compatible Outside Tube Diameter | 22.2 mm |
Compatible Outside Tube Diameter | 0.875 in |
Thread Size | 5/16 - 18 |
Material | Steel |
Full Material | Steel |
Finish | Zinc-Plated |
Head Shape | Round |
Fitting Style | Ribbed |
Metal Prongs | Yes |
Threaded Center | Yes |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.