Menu Search

Threaded Round Tube Inserts

In stock

Threaded Tube Ends, also known as Threaded Tube Inserts, have an internal thread to accommodate adjustable leveling feet, tilt glides and casters.

Our threaded tube range has various Round Tubing Inserts to choose from, including; all-metal Round Tube Inserts made from Steel with a Zinc Plated finish. The metal ribs lock onto the inside of round tubes. Also available are; Round Threaded Tube Inserts made from High Density Polyethylene (HDPE) with a Zinc Plated Steel threaded insert. They are black in appearance and the rib accommodates multiple gages.

We also have a heavy duty Threaded Tube Insert range, made from Glass Filled Nylon with Brass threaded insert and a black appearance. These are suitable for use indoors and outdoors. They also offer a high load rating that is ideal for machinery use. We also have a range of Threaded Round Tube Inserts in a choice of plastics, including; Nylon and HDPE.

Customers who purchase Threaded Round Tube Inserts may also need Leveling Feet.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Compatible Outside Tube Diameter All
Show more Show less
Compatible Tube Gauge All
Show more Show less
Thread Size All
Show more Show less
Material All
Show more Show less
Color All
83 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Thread Size Color Material Compatible Tube Gauge View
TAR020A $0.9622 - $5.8741 2425 In stock
0.750 in
1/4 - 20
Steel
16-18
$1.1158 - $6.8193 2000 In stock
1.000 in
5/16 - 18
Steel
16-18
$1.6657 - $10.7731 1011 In stock
1.500 in
3/8 - 16
Steel
16-18
1286380 $9.6235 - $19.8098 32 In stock
1.496 in
M10
Black
PA;Brass
1286384 $10.1209 - $20.8302 48 In stock
1.654 in
M12
Black
PA;Brass
$10.2452 - $21.0852 24 In stock
1.89 in
M12
Black
PA;Brass
$11.6912 - $24.0611 23 In stock
1.969 in
M16
Black
PA;Brass
$0.92 - $5.6378 2000 In stock
0.625 in
1/4 - 20
Steel
16-18
$1.2018 - $7.3375 1000 In stock
0.875 in
5/16 - 18
Steel
16-18
$1.2947 - $8.3721 Request the lead time here
1.250 in
3/8 - 16
Steel
16-18
$9.6235 - $19.8098 Request the lead time here
1.181 in
M16
Black
PA;Brass
1286383 $10.1209 - $20.8302 Request the lead time here
1.654 in
M10
Black
PA;Brass
$10.2452 - $21.0852 24 In stock
1.89 in
M10
Black
PA;Brass
$0.9096 - $5.8768 1000 In stock
0.866 in
M6
Natural
Steel
1
$1.3821 - $8.9548 Request the lead time here
1.496 in
M8
Natural
Steel
1.2
$1.334 - $8.6283 Request the lead time here
2.008 in
M6
Natural
Steel
1.2
$1.1163 - $7.2139 Request the lead time here
1.26 in
M8
Natural
Steel
1.2
$1.3605 - $8.7062 Request the lead time here
2.008 in
M10
Natural
Steel
1.2
$1.3605 - $8.7062 Request the lead time here
2.008 in
M10
Natural
Steel
1.2
$0.9701 - $6.281 Request the lead time here
0.984 in
M6
Natural
Steel
1
  • of 5
Round Glide - Ribbed ; Round; 19.1 mm | 0.750 in; 16-18; Steel

TAR020A

Price Range
$5.8741 - $0.9622

Stock Levels
2425 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Compatible Outside Tube Diameter
    0.750 in
  • Thread Size
    1/4 - 20
  • Material
    Steel
  • Full Material
    Steel
Round Glide - Ribbed ; Round; 25.4 mm | 1.000 in; 16-18; Steel

TAR240A

Price Range
$6.8193 - $1.1158

Stock Levels
2000 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Compatible Outside Tube Diameter
    1.000 in
  • Thread Size
    5/16 - 18
  • Material
    Steel
  • Full Material
    Steel
Round Glide - Ribbed ; Round; 38.1 mm | 1.500 in; 16-18; Steel

TAR470A

Price Range
$10.7731 - $1.6657

Stock Levels
1011 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Compatible Outside Tube Diameter
    1.500 in
  • Thread Size
    3/8 - 16
  • Material
    Steel
  • Full Material
    Steel
Round Glide - Push-Fit ; Round; 38.0 mm | 1.496 in; ; PA;Brass

1286380

Price Range
$19.8098 - $9.6235

Stock Levels
32 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.496 in
  • Thread Size
    M10
  • Color
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - Push-Fit ; Round; 42.0 mm | 1.654 in; ; PA;Brass

1286384

Price Range
$20.8302 - $10.1209

Stock Levels
48 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.654 in
  • Thread Size
    M12
  • Color
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - Push-Fit ; Round; 48.0 mm | 1.89 in; ; PA;Brass

1286388

Price Range
$21.0852 - $10.2452

Stock Levels
24 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.89 in
  • Thread Size
    M12
  • Color
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - Push-Fit ; Round; 50.0 mm | 1.969 in; ; PA;Brass

1286392

Price Range
$24.0611 - $11.6912

Stock Levels
23 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.969 in
  • Thread Size
    M16
  • Color
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - Ribbed ; Round; 15.9 mm | 0.625 in; 16-18; Steel

TAR010A

Price Range
$5.6378 - $0.92

Stock Levels
2000 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Compatible Outside Tube Diameter
    0.625 in
  • Thread Size
    1/4 - 20
  • Material
    Steel
  • Full Material
    Steel
Round Glide - Ribbed ; Round; 22.2 mm | 0.875 in; 16-18; Steel

TAR230A

Price Range
$7.3375 - $1.2018

Stock Levels
1000 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Compatible Outside Tube Diameter
    0.875 in
  • Thread Size
    5/16 - 18
  • Material
    Steel
  • Full Material
    Steel
Round Glide - Ribbed ; Round; 31.8 mm | 1.250 in; 16-18; Steel

TAR460A

Price Range
$8.3721 - $1.2947

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16-18
  • Compatible Outside Tube Diameter
    1.250 in
  • Thread Size
    3/8 - 16
  • Material
    Steel
  • Full Material
    Steel
Round Glide - Push-Fit ; Round; 30.0 mm | 1.181 in; ; PA;Brass

1286379

Price Range
$19.8098 - $9.6235

Stock Levels
Request the lead time here
Attributes
  • Compatible Outside Tube Diameter
    1.181 in
  • Thread Size
    M16
  • Color
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - Push-Fit ; Round; 42.0 mm | 1.654 in; ; PA;Brass

1286383

Price Range
$20.8302 - $10.1209

Stock Levels
Request the lead time here
Attributes
  • Compatible Outside Tube Diameter
    1.654 in
  • Thread Size
    M10
  • Color
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - Push-Fit ; Round; 48.0 mm | 1.89 in; ; PA;Brass

1286387

Price Range
$21.0852 - $10.2452

Stock Levels
24 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.89 in
  • Thread Size
    M10
  • Color
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
N/A - Push-Fit ; Round; M6; Maximum Compatible Wall Thickness - 1.0 mm | 0.039 in; Steel

499456

Price Range
$5.8768 - $0.9096

Stock Levels
1000 In stock
Attributes
  • Compatible Tube Gauge
    1
  • Compatible Outside Tube Diameter
    0.866 in
  • Thread Size
    M6
  • Color
    Natural
  • Material
    Steel
N/A - Push-Fit ; Round; M8; Maximum Compatible Wall Thickness - 1.2 mm | 0.047 in; Steel

499461

Price Range
$8.9548 - $1.3821

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    1.2
  • Compatible Outside Tube Diameter
    1.496 in
  • Thread Size
    M8
  • Color
    Natural
  • Material
    Steel
N/A - Push-Fit ; Round; M6; Maximum Compatible Wall Thickness - 1.2 mm | 0.047 in; Steel

551836

Price Range
$8.6283 - $1.334

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    1.2
  • Compatible Outside Tube Diameter
    2.008 in
  • Thread Size
    M6
  • Color
    Natural
  • Material
    Steel
N/A - Push-Fit ; Round; M8; Maximum Compatible Wall Thickness - 1.2 mm | 0.047 in; Steel

499460

Price Range
$7.2139 - $1.1163

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    1.2
  • Compatible Outside Tube Diameter
    1.26 in
  • Thread Size
    M8
  • Color
    Natural
  • Material
    Steel
Spring Insert Glide - M10; Compatible Outside Tube Diameter - 51.0 mm | 2.008 in; Steel

551835

Price Range
$8.7062 - $1.3605

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    1.2
  • Compatible Outside Tube Diameter
    2.008 in
  • Thread Size
    M10
  • Color
    Natural
  • Material
    Steel
N/A - Push-Fit ; Round; M10; Maximum Compatible Wall Thickness - 1.2 mm | 0.047 in; Steel

551839

Price Range
$8.7062 - $1.3605

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    1.2
  • Compatible Outside Tube Diameter
    2.008 in
  • Thread Size
    M10
  • Color
    Natural
  • Material
    Steel
N/A - Push-Fit ; Round; M6; Maximum Compatible Wall Thickness - 1.0 mm | 0.039 in; Steel

499457

Price Range
$6.281 - $0.9701

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    1
  • Compatible Outside Tube Diameter
    0.984 in
  • Thread Size
    M6
  • Color
    Natural
  • Material
    Steel