Menu Search

Threaded Round Tube Inserts

In stock

Threaded Tube Ends, also known as Threaded Tube Inserts, have an internal thread to accommodate adjustable leveling feet, tilt glides and casters.

Our threaded tube range has various Round Tubing Inserts to choose from, including; all-metal Round Tube Inserts made from Steel with a Zinc Plated finish. The metal ribs lock onto the inside of round tubes. Also available are; Round Threaded Tube Inserts made from High Density Polyethylene (HDPE) with a Zinc Plated Steel threaded insert. They are black in appearance and the rib accommodates multiple gages.

We also have a heavy duty Threaded Tube Insert range, made from Glass Filled Nylon with Brass threaded insert and a black appearance. These are suitable for use indoors and outdoors. They also offer a high load rating that is ideal for machinery use. We also have a range of Threaded Round Tube Inserts in a choice of plastics, including; Nylon and HDPE.

Customers who purchase Threaded Round Tube Inserts may also need Leveling Feet.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Compatible Outside Tube Diameter All
Show more Show less
Compatible Tube Gauge All
Thread Size All
Material HDPE
Show more Show less
Color All
6 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Thread Size Color Material Compatible Tube Gauge View
$0.4276 - $1.8812 4000 In stock
0.750 in
1/4-20
Natural
HDPE
18
$0.241 - $0.9903 7820 In stock
0.625 in
1/4-20
Black
HDPE
18
$0.6328 - $2.4564 27995 In stock
1.000 in
1/4-20
Natural
HDPE
18
$0.5333 - $7.4935 3800 In stock
0.875 in
1/4-20
Natural
HDPE
18
$0.4509 - $1.85 12499 In stock
0.625 in
1/4 - 20
Natural
HDPE
18
$0.6436 - $2.5032 7000 In stock
1.000 in
1/4-20
Natural
HDPE
16
Round Glide - Push-Fit ; Round; 19.1 mm | 0.750 in; 18; HDPE

LRT1110A

Price Range
$1.8812 - $0.4276

Stock Levels
4000 In stock
Attributes
  • Compatible Tube Gauge
    18
  • Compatible Outside Tube Diameter
    0.750 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Material
    HDPE
Round Glide - Push-Fit ; Round; 15.9 mm | 0.625 in; 18; HDPE

LRT1100B

Price Range
$0.9903 - $0.241

Stock Levels
7820 In stock
Attributes
  • Compatible Tube Gauge
    18
  • Compatible Outside Tube Diameter
    0.625 in
  • Thread Size
    1/4-20
  • Color
    Black
  • Material
    HDPE
Round Glide - Push-Fit ; Round; 25.4 mm | 1.000 in; 18; HDPE

LRT1140A

Price Range
$2.4564 - $0.6328

Stock Levels
27995 In stock
Attributes
  • Compatible Tube Gauge
    18
  • Compatible Outside Tube Diameter
    1.000 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Material
    HDPE
Round Glide - Push-Fit ; Round; 22.2 mm | 0.875 in; 18; HDPE

LRT1120A

Price Range
$7.4935 - $0.5333

Stock Levels
3800 In stock
Attributes
  • Compatible Tube Gauge
    18
  • Compatible Outside Tube Diameter
    0.875 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Material
    HDPE
Round Glide - Push-Fit ; Round; 15.9 mm | 0.625 in; 18; HDPE

LRT1100A

Price Range
$1.85 - $0.4509

Stock Levels
12499 In stock
Attributes
  • Compatible Tube Gauge
    18
  • Compatible Outside Tube Diameter
    0.625 in
  • Thread Size
    1/4 - 20
  • Color
    Natural
  • Material
    HDPE
Round Glide - Push-Fit ; Round; 25.4 mm | 1.000 in; 16; HDPE

LRT1130A

Price Range
$2.5032 - $0.6436

Stock Levels
7000 In stock
Attributes
  • Compatible Tube Gauge
    16
  • Compatible Outside Tube Diameter
    1.000 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Material
    HDPE