Menu Search

Threaded Round Tube Inserts

In stock

Threaded Tube Ends, also known as Threaded Tube Inserts, have an internal thread to accommodate adjustable leveling feet, tilt glides and casters.

Our threaded tube range has various Round Tubing Inserts to choose from, including; all-metal Round Tube Inserts made from Steel with a Zinc Plated finish. The metal ribs lock onto the inside of round tubes. Also available are; Round Threaded Tube Inserts made from High Density Polyethylene (HDPE) with a Zinc Plated Steel threaded insert. They are black in appearance and the rib accommodates multiple gages.

We also have a heavy duty Threaded Tube Insert range, made from Glass Filled Nylon with Brass threaded insert and a black appearance. These are suitable for use indoors and outdoors. They also offer a high load rating that is ideal for machinery use. We also have a range of Threaded Round Tube Inserts in a choice of plastics, including; Nylon and HDPE.

Customers who purchase Threaded Round Tube Inserts may also need Leveling Feet.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Compatible Outside Tube Diameter All
Compatible Tube Gauge All
Thread Size All
Material Nylon
Show more Show less
Color All
3 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Thread Size Color Material Compatible Tube Gauge View
$0.7674 - $1.4497 5773 In stock
1.000 in
1/4-20
Natural
Nylon
16
$0.529 - $1.9426 16910 In stock
0.750 in
1/4-20
Black
Nylon
17
$0.529 - $1.9426 14226 In stock
0.750 in
1/4-20
Natural
Nylon
17
Round Glide - Push-Fit ; Round; 25.4 mm | 1.000 in; 16; Nylon

RTI1210A

Price Range
$1.4497 - $0.7674

Stock Levels
5773 In stock
Attributes
  • Compatible Tube Gauge
    16
  • Compatible Outside Tube Diameter
    1.000 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Material
    Nylon
Round Glide - Push-Fit ; Round; 19.1 mm | 0.750 in; 17; Nylon

RTI1100B

Price Range
$1.9426 - $0.529

Stock Levels
16910 In stock
Attributes
  • Compatible Tube Gauge
    17
  • Compatible Outside Tube Diameter
    0.750 in
  • Thread Size
    1/4-20
  • Color
    Black
  • Material
    Nylon
Round Glide - Push-Fit ; Round; 19.1 mm | 0.750 in; 17; Nylon

RTI1100A

Price Range
$1.9426 - $0.529

Stock Levels
14226 In stock
Attributes
  • Compatible Tube Gauge
    17
  • Compatible Outside Tube Diameter
    0.750 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Material
    Nylon