Threaded Tube Ends, also known as Threaded Tube Inserts, have an internal thread to accommodate adjustable leveling feet, tilt glides and casters.
Our threaded tube range has various Round Tubing Inserts to choose from, including; all-metal Round Tube Inserts made from Steel with a Zinc Plated finish. The metal ribs lock onto the inside of round tubes. Also available are; Round Threaded Tube Inserts made from High Density Polyethylene (HDPE) with a Zinc Plated Steel threaded insert. They are black in appearance and the rib accommodates multiple gages.
We also have a heavy duty Threaded Tube Insert range, made from Glass Filled Nylon with Brass threaded insert and a black appearance. These are suitable for use indoors and outdoors. They also offer a high load rating that is ideal for machinery use. We also have a range of Threaded Round Tube Inserts in a choice of plastics, including; Nylon and HDPE.
Customers who purchase Threaded Round Tube Inserts may also need Leveling Feet.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Compatible Outside Tube Diameter | Thread Size | Color | Material | Compatible Tube Gauge | View |
---|---|---|---|---|---|---|---|---|
TAR020A | $0.9622 - $5.8741 | 2425 In stock |
0.750 in
19.1 mm
|
1/4 - 20
|
|
Steel
|
16-18
|
|
$1.1158 - $6.8193 | 2000 In stock |
1.000 in
25.4 mm
|
5/16 - 18
|
|
Steel
|
16-18
|
||
$1.6657 - $10.7731 | 1011 In stock |
1.500 in
38.1 mm
|
3/8 - 16
|
|
Steel
|
16-18
|
||
$0.92 - $5.6378 | 2000 In stock |
0.625 in
15.9 mm
|
1/4 - 20
|
|
Steel
|
16-18
|
||
$1.2018 - $7.3375 | 1000 In stock |
0.875 in
22.2 mm
|
5/16 - 18
|
|
Steel
|
16-18
|
||
$1.2947 - $8.3721 | Request the lead time here |
1.250 in
31.8 mm
|
3/8 - 16
|
|
Steel
|
16-18
|
||
$0.9096 - $5.8768 | 1000 In stock |
0.866 in
22.0 mm
|
M6
|
Natural
|
Steel
|
1
|
||
$1.3821 - $8.9548 | Request the lead time here |
1.496 in
38.0 mm
|
M8
|
Natural
|
Steel
|
1.2
|
||
$1.334 - $8.6283 | Request the lead time here |
2.008 in
51.0 mm
|
M6
|
Natural
|
Steel
|
1.2
|
||
$1.1163 - $7.2139 | Request the lead time here |
1.26 in
32.0 mm
|
M8
|
Natural
|
Steel
|
1.2
|
||
$1.3605 - $8.7062 | Request the lead time here |
2.008 in
51.0 mm
|
M10
|
Natural
|
Steel
|
1.2
|
||
$1.3605 - $8.7062 | Request the lead time here |
2.008 in
51.0 mm
|
M10
|
Natural
|
Steel
|
1.2
|
||
$0.9701 - $6.281 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
Natural
|
Steel
|
1
|
||
$1.1924 - $7.7113 | Request the lead time here |
1.26 in
32.0 mm
|
M10
|
Natural
|
Steel
|
1.2
|
||
$1.3821 - $8.9548 | Request the lead time here |
2.008 in
51.0 mm
|
M8
|
Natural
|
Steel
|
1.2
|
||
$0.8365 - $5.4103 | Request the lead time here |
0.748 in
19.0 mm
|
M6
|
Natural
|
Steel
|
1
|
||
$0.9344 - $6.0478 | 950 In stock |
0.984 in
25.0 mm
|
M8
|
Natural
|
Steel
|
1.2
|
||
$1.334 - $8.6283 | Request the lead time here |
1.496 in
38.0 mm
|
M10
|
Natural
|
Steel
|
1.2
|
||
$0.9344 - $6.0478 | Request the lead time here |
0.984 in
25.0 mm
|
M10
|
Natural
|
Steel
|
1.2
|
||
$1.1551 - $7.0658 | 1000 In stock |
0.875 in
22.2 mm
|
1/4 - 20
|
|
Steel
|
16-18
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.