Menu Search

Threaded Round Tube Inserts

In stock

Threaded Tube Ends, also known as Threaded Tube Inserts, have an internal thread to accommodate adjustable leveling feet, tilt glides and casters.

Our threaded tube range has various Round Tubing Inserts to choose from, including; all-metal Round Tube Inserts made from Steel with a Zinc Plated finish. The metal ribs lock onto the inside of round tubes. Also available are; Round Threaded Tube Inserts made from High Density Polyethylene (HDPE) with a Zinc Plated Steel threaded insert. They are black in appearance and the rib accommodates multiple gages.

We also have a heavy duty Threaded Tube Insert range, made from Glass Filled Nylon with Brass threaded insert and a black appearance. These are suitable for use indoors and outdoors. They also offer a high load rating that is ideal for machinery use. We also have a range of Threaded Round Tube Inserts in a choice of plastics, including; Nylon and HDPE.

Customers who purchase Threaded Round Tube Inserts may also need Leveling Feet.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
83 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Thread Size Color Material Compatible Tube Gauge View
$1.3458 - $8.7194 Request the lead time here
M8
Natural
Steel
1.2
$1.2989 - $8.4015 Request the lead time here
M6
Natural
Steel
1.2
$0.9098 - $5.8888 Request the lead time here
M10
Natural
Steel
1.2
  • of 5
N/A - Push-Fit ; Round; M8; Maximum Compatible Wall Thickness - 1.2 mm | 0.047 in; Steel

499461

Price Range
$8.7194 - $1.3458

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    1.2
  • Thread Size
    M8
  • Color
    Natural
  • Material
    Steel
  • Full Material
    Steel
N/A - Push-Fit ; Round; M6; Maximum Compatible Wall Thickness - 1.2 mm | 0.047 in; Steel

551836

Price Range
$8.4015 - $1.2989

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    1.2
  • Thread Size
    M6
  • Color
    Natural
  • Material
    Steel
  • Full Material
    Steel
N/A - Push-Fit ; Round; M10; Maximum Compatible Wall Thickness - 1.2 mm | 0.047 in; Steel

551838

Price Range
$5.8888 - $0.9098

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    1.2
  • Thread Size
    M10
  • Color
    Natural
  • Material
    Steel
  • Full Material
    Steel