Quantity | Unit price |
---|---|
1 - 24 | $2.6493 |
25 - 249 | $1.0551 |
250 - 2499 | $0.4693 |
2500 - 4999 | $0.4542 |
5000 - 7499 | $0.4451 |
7500 + | $0.4209 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Threaded |
---|---|
Full Material | High-Density Polyethylene |
Color | Yellow |
Compatible Thread Standard (All) | Metric |
Compatible Thread Sizes (All) | M28 x 1.5 |
Overall Diameter | 32.9 mm |
Overall Diameter | 1.295 in |
Overall Height | 15.0 mm |
Overall Height | 0.591 in |
Distance Across Flats | 30.0 mm |
Distance Across Flats | 1.181 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue