Quantity | Unit price |
---|---|
1 - 24 | $3.2245 |
25 - 249 | $1.2927 |
250 - 2499 | $0.5739 |
2500 - 4999 | $0.5572 |
5000 - 7499 | $0.5465 |
7500 + | $0.5178 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Threaded |
---|---|
Full Material | High-Density Polyethylene |
Color | Yellow |
Compatible Thread Standard (All) | Metric |
Compatible Thread Sizes (All) | M30 X 2.0 |
Overall Diameter | 35.1 mm |
Overall Diameter | 1.382 in |
Overall Height | 17.0 mm |
Overall Height | 0.669 in |
Distance Across Flats | 32.0 mm |
Distance Across Flats | 1.26 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue