Quantity | Unit price |
---|---|
1 - 24 | $6.0855 |
25 - 99 | $2.4374 |
100 - 999 | $1.0838 |
1000 - 1999 | $1.0506 |
2000 - 2999 | $1.0294 |
3000 + | $0.975 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Threaded |
---|---|
Full Material | High-Density Polyethylene |
Color | Yellow |
Compatible Thread Standard (All) | Metric |
Compatible Thread Sizes (All) | M42 x 1.5 |
Overall Diameter | 52.6 mm |
Overall Diameter | 2.071 in |
Overall Height | 16.5 mm |
Overall Height | 0.65 in |
Distance Across Flats | 48.0 mm |
Distance Across Flats | 1.89 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue