Quantity | Unit price |
---|---|
1 - 49 | $1.255 |
50 - 499 | $0.5027 |
500 - 4999 | $0.2242 |
5000 - 9999 | $0.2165 |
10000 - 14999 | $0.2119 |
15000 + | $0.2014 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Threaded |
---|---|
Full Material | High-Density Polyethylene |
Color | Yellow |
Compatible Thread Standard (All) | UNF |
Compatible Thread Sizes (All) | 1/4-28 |
Threaded Height | 11.5 mm |
Threaded Height | 0.452 in |
Distance Across Flats | 8 mm |
Distance Across Flats | 0.314 in |
Overall Diameter | 8.8 mm |
Overall Diameter | 0.346 in |
Overall Height | 13.5 mm |
Overall Height | 0.531 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue