Quantity | Unit price |
---|---|
1 - 24 | $5.147 |
25 - 249 | $2.0587 |
250 - 2499 | $0.9159 |
2500 - 4999 | $0.8871 |
5000 - 7499 | $0.8705 |
7500 - 9999 | $0.8235 |
10000 + | $0.7781 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Threaded |
---|---|
Full Material | High-Density Polyethylene |
Color | Yellow |
Compatible Thread Standard (All) | UNF |
Compatible Thread Sizes (All) | 1-7/16-12 |
Threaded Height | 16.5 mm |
Threaded Height | 0.649 in |
Distance Across Flats | 40 mm |
Distance Across Flats | 1.574 in |
Overall Diameter | 43.9 mm |
Overall Diameter | 1.728 in |
Overall Height | 18.5 mm |
Overall Height | 0.728 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue