Quantity | Unit price |
---|---|
1 - 199 | $5.4195 |
200 - 399 | $2.7249 |
400 - 1999 | $1.087 |
2000 - 19999 | $0.483 |
20000 - 39999 | $0.4587 |
40000 - 59999 | $0.4345 |
60000 + | $0.4103 |
Internal Distance Across Flats | 21 mm |
---|---|
Internal Distance Across Flats | 0.827 in |
Nominal Head Size | 24 mm |
Nominal Head Size | 0.945 in |
Overall Diameter | 32 mm |
Overall Diameter | 1.260 in |
Overall Height | 19.5 mm |
Overall Height | 0.768 in |
Threaded Length | 12 mm |
Threaded Length | 0.472 in |
Compatible Thread Sizes (All) | 3/4-14 |
Compatible Thread Standard (All) | BSP, GAS |
Color | Yellow |
Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue