Quantity | Unit price |
---|---|
1 - 99 | $7.2513 |
100 - 199 | $3.6181 |
200 - 999 | $1.4487 |
1000 - 9999 | $0.6449 |
10000 - 19999 | $0.6116 |
20000 - 29999 | $0.5797 |
30000 + | $0.548 |
Internal Distance Across Flats | 27 mm |
---|---|
Internal Distance Across Flats | 1.063 in |
Nominal Head Size | 30 mm |
Nominal Head Size | 1.181 in |
Overall Diameter | 40 mm |
Overall Diameter | 1.575 in |
Overall Height | 22.5 mm |
Overall Height | 0.886 in |
Threaded Length | 15 mm |
Threaded Length | 0.591 in |
Compatible Thread Sizes (All) | 1-11 |
Compatible Thread Standard (All) | BSP, GAS |
Color | Yellow |
Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue