Quantity | Unit price |
---|---|
1 - 499 | $3.724 |
500 - 999 | $1.8621 |
1000 - 4999 | $0.7463 |
5000 - 49999 | $0.3314 |
50000 - 99999 | $0.3149 |
100000 - 149999 | $0.2982 |
150000 + | $0.2815 |
Internal Distance Across Flats | 9 mm |
---|---|
Internal Distance Across Flats | 0.354 in |
Nominal Head Size | 12 mm |
Nominal Head Size | 0.472 in |
Overall Diameter | 16 mm |
Overall Diameter | 0.630 in |
Overall Height | 15.5 mm |
Overall Height | 0.610 in |
Threaded Length | 8 mm |
Threaded Length | 0.315 in |
Compatible Thread Sizes (All) | 1/8-28 |
Compatible Thread Standard (All) | BSP, GAS |
Color | Yellow |
Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue