Quantity | Unit price |
---|---|
1 - 99 | $4.6001 |
100 - 199 | $2.3001 |
200 - 999 | $0.9219 |
1000 - 9999 | $0.4084 |
10000 - 19999 | $0.3901 |
20000 - 29999 | $0.3685 |
30000 + | $0.3484 |
Internal Distance Across Flats | 21 mm |
---|---|
Internal Distance Across Flats | 0.827 in |
Nominal Head Size | 24 mm |
Nominal Head Size | 0.945 in |
Overall Diameter | 33 mm |
Overall Diameter | 1.299 in |
Overall Height | 19.5 mm |
Overall Height | 0.768 in |
Threaded Length | 12 mm |
Threaded Length | 0.472 in |
Compatible Thread Sizes (All) | 1-1/16-12 |
Compatible Thread Standard (All) | UNF |
Material | Nylon |
Color | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue