Quantity | Unit price |
---|---|
1 - 299 | $1.9667 |
300 - 599 | $0.9818 |
600 - 2999 | $0.3936 |
3000 - 29999 | $0.175 |
30000 - 59999 | $0.1661 |
60000 - 89999 | $0.1573 |
90000 + | $0.1487 |
Internal Distance Across Flats | 10 mm |
---|---|
Internal Distance Across Flats | 0.394 in |
Nominal Head Size | 13 mm |
Nominal Head Size | 0.512 in |
Overall Diameter | 19 mm |
Overall Diameter | 0.748 in |
Overall Height | 17.5 mm |
Overall Height | 0.689 in |
Threaded Length | 10 mm |
Threaded Length | 0.394 in |
Compatible Thread Sizes (All) | 1/2-20 |
Compatible Thread Standard (All) | UNF |
Material | Nylon |
Color | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue