Quantity | Unit price |
---|---|
1 - 499 | $1.8835 |
500 - 999 | $0.9435 |
1000 - 4999 | $0.3784 |
5000 - 49999 | $0.1667 |
50000 - 99999 | $0.1593 |
100000 - 149999 | $0.1507 |
150000 + | $0.1423 |
Internal Distance Across Flats | 7 mm |
---|---|
Internal Distance Across Flats | 0.276 in |
Nominal Head Size | 10 mm |
Nominal Head Size | 0.394 in |
Overall Diameter | 17 mm |
Overall Diameter | 0.669 in |
Overall Height | 17.5 mm |
Overall Height | 0.689 in |
Threaded Length | 10 mm |
Threaded Length | 0.394 in |
Compatible Thread Sizes (All) | 7/16-20 |
Compatible Thread Standard (All) | UNF |
Material | Nylon |
Color | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue