Quantity | Unit price |
---|---|
1 - 11 | $19.5374 |
12 - 23 | $16.7465 |
24 - 47 | $13.9554 |
48 - 143 | $11.1643 |
144 - 239 | $10.6118 |
240 - 335 | $10.0517 |
336 + | $9.4915 |
Compatible Outside Tube Diameter | 40.0 mm |
---|---|
Compatible Outside Tube Diameter | 1.575 in |
Maximum Compatible Wall Thickness | 1.5 mm |
Maximum Compatible Wall Thickness | 0.059 in |
Threaded Center | Yes |
Color | Black |
Material | PA;Brass |
Finish | Textured |
Fitting Style | Push-Fit |
Metal Prongs | Yes |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue